Megatorque Motor  Environment-Resistant PNZ Model
Features:
  1:High torque, heavy loads
  2:High resolution and accuracy (Resolution 2.62 million counts per turn)
  3:Complies with IP66M (IEC/EN60529, IEC/EN60034-5)
  4:Inner rotor
・Output shaft diameter  φ135 φ170
・Outer diameter     φ220 φ286
・Hollow diameter     φ44  φ37
・Rated torque      5~45N・m