PE Model (Click! Speedy compatible)
A compact, lightweight and wide PE Model product with a short delivery time.
Random matching of rails and sliders for quick delivery.
Features
1. Smooth operability
2. Lightweight
3. Made of stainless steel
4. Low dust generation
5. Random matching
Size
・Rail width:18-42 (Nominal number is 9-15)
・Slider shape:Square type, Square type long
・Preload:Fine clearance
・Accuracy:Normal grade
* Please refer to the attached PE Model and PDF for specifications.