NS Model (Click! Speedy compatible)
NSK Linear Guides standard Model, NS Model, quick delivery product.
Random matching of rails and sliders for quick delivery.
All series stainless steel materials are also supported, and various options are also supported.
Features
1. Long life
2. High speed
3. Abundant variations
4. Random matching
Size
・Rail:width 15-35
・Slider shape:Square, Square short, Flange type, Flange type short
・Preload:Fine clearance to Medium preload
・Accuracy:Average to Precision
* Please refer to the attached NS Model and PDF for specifications.