HS Model
Based on the NS Model, the slider is made super long, and the ball passing vibration is reduced to 1/3,
The straightness is dramatically improved.
The rail mounting holes also have a deep counterbore, and the rail mounting hole pitch is halved from the
conventional one. We have improved the mounting straightness. Also compatible with stainless steel materials.
Features
1. High motion accuracy
2. High precision
3. Slider super long type
Size
・Rail width:15-35
・Slider shape:Square super long, :Flange type long
・Preload:Fine preload to Medium preload
・Accuracy:Precision grade to Ultra-precision