VH Model
Based on the NH Model, a high dustproof seal with a multi-stage lip structure is used.
Compared to conventional seals, the amount of foreign matter passing is reduced to 1/10 or less,
NSK K1-LTM is standard equipment, improving dust resistance and durability.
Features
1. Long life
2. High speed
3. Abundant variations
Size
・Rail width:15-65
・Slider shape:Square, Square long, Flange type, Flange type long
・Preload:Fine clearance to Medium preload
・Accuracy:Normal to Ultra precision