Product information Ball Screw
Standard Ball Screws
Compact FA Model

This Series adopts a end deflector design to deliver high-speed operation in a compact,
quiet package suited for applications in many fields.

・Shaft Diameter:φ6–φ25
・Lead:5–60 mm
・Preload: Yes (oversize ball preload)
      Clearance (Under 0.010 mm)
・Accuracy:C3, C5, Ct7