HTF-SRC Model for High-Load Drives
Ball Screw for high load drive, optimization of circulation path arrangement and
Ideal for high loads with the ball diameter as large as possible
Due to the ball groove design,
The load bearing performance is greatly improved compared to the conventional ball screw.
The SRC circulationr method is adopted as the circulation method
Adopting SRC method as circulation method, allowable d ・ n value 160,000 (leads 14, 16),
Allowable d / n value 140,000 (leads 20 and 25) A product that achieves high speed and quietness.
Achieves high speed (more than twice) and quietness (-8 to -10 dB) compared to the HTF type.
Grease sealed type A1 seal mounted model HTF-ASRC Model is also available
・Shaft Diameter: φ50-φ120
・Leads :14mm 16mm 20mm 25mm
・Preload clearance : (0.020 or less, 0.050 or less)
・Accuracy : Ct7