VSS Model for Contaminated Environment
Due to the special shape of the screw shaft and the highly dustproof seal,
the foreign matter passage rate is reduced to 1/15 compared to the conventional standard seal.
The end reflector method is adopted as the circulation method,
and it is excellent in high speed and quietness.
・Shaft Diameter:φ32-φ50
・Lead:10 - 50
・Preload:Yes (oversize ball preload)
Clearance (Under 0.005, 0.020, or 0.050 mm)
・Accuracy:C5