BSL™ Model for Miniature Lathes
Excellent performance in semiconductor and electronics applications.
A high-speed, quiet, compact design adopts a end deflector to meet requirements
for high-accuracy, small lathe, and multi-spindle solutions.
・Shaft Diameter:φ20–φ32
・Lead:5 mm, 6 mm, 8 mm, 10 mm, 12 mm
・Preload:Yes (oversize ball preload)
・Accuracy:C5