End-Deflector Recirculation (BSS)Model
NSK’s technologies continue to evolve as we pursue smoother ball recirculation.
This Model delivers high-speed operation in a compact, quiet package suited for applications in many fields.
・Shaft Diameter:φ6–φ50
・Lead:5–100 mm
・Preload:Yes (oversize ball preload)
Clearance (Under 0.005, 0.020, or 0.050 mm)
・Accuracy:C0, C1, C2, C3, C5, Ct7