Twin-Drive Ball Screw
Mutual management of lead accuracy and preload of paired ball screws improves straightness of the table,
Achieves high speed and high responsiveness by downsizing.
Corresponding Ball Screws
(End-Deflector Type,Ball return tubu type,Deflector (Bridge) Type)
・Shaft diameter:φ32 - φ63
・Leads:10 - 30
・Preload:Yes (oversize ball preload, offset preload,double-nut preload)
・Clearance:(Under 0.005, 0.020 mm)
・Accuracy:C5